For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVR VA - Screw-in fitting, straight
Bill of material
XVR NW 13 HL 3/8 VA
DES
Identifier
XVR NW 13 HL 3/8 VA
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
15 mm
G1
Thread G1
G 3/8" -19
G2
Thread G2
M 22 x 1.5
D3
Diameter D3
22.0 mm
I
Length I
12.0 mm
L1
Length L1
33.0 mm
L2
Length L2
14.0 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.